Eaton

 

UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes

120, 100, 110
230, 200, 208, 220, 240
Yes No

 


15 Results




Eaton 5SC 1500

Part number(s): 5SC1500

Runtime:
111 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1500/1080

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $646.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Line-interactive topology

    Benefits

  • ABM technology
  • User-replaceable batteries
  • Automatic voltage regulation (AVR)
  • LCD display
  • True sine wave output

    Warranty & service

  • Three-year standard warranty
  • Service plan upgrades available

    Form factor

  • Tower form factor

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port

 

Eaton 5PX 1000 Rack/Tower

Part number(s): 5PX1000RT

Runtime:
102 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $985.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Line-interactive topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic voltage regulation (AVR)
  • Energy-efficient design
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Site wire fault indicator
  • Integrated power distribution unit capability

    Warranty & service

  • Three-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot

 

Eaton 5PX 1000 Rack/Tower with 1 EBM

Part number(s): 5PX1000RT
5PXEBM48RT

Runtime:
405 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $1,885.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Line-interactive topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic voltage regulation (AVR)
  • Energy-efficient design
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Site wire fault indicator
  • Integrated power distribution unit capability

    Warranty & service

  • Three-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot

 

9PX700RT with 1 EBM

Part number(s): 9PX700RT
9PXEBM36RT

Runtime:
137 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
700/630

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $1,940.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • Energy-efficient design
  • LCD display
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Hardwire input/output capable
  • Integrated power distribution unit capability

    Warranty & service

  • Two-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot
  • Web/SNMP enabled (includes network card)

 

9SX1000 with 1 EBM

Part number(s): 9SX1000
9SXEBM36T

Runtime:
204 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
5-15R(6) 5-15R

Output voltages:
100-125 Vac

List price: $2,085.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off

    Warranty & service

  • Two-year standard warranty

    Form factor

  • Tower form factor

    Software & connectivity

  • Serial port
  • USB port
  • Communications card slot

 

Eaton 5PX 1500 Rack/Tower with 1 EBM

Part number(s): 5PX1500RT
5PXEBM48RT

Runtime:
293 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1440/1440

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $2,189.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Line-interactive topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic voltage regulation (AVR)
  • Energy-efficient design
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Site wire fault indicator
  • Integrated power distribution unit capability

    Warranty & service

  • Three-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot

 

9PX1000RT with 1 EBM

Part number(s): 9PX1000RT
9PXEBM36RT

Runtime:
137 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $2,215.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • Energy-efficient design
  • LCD display
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Hardwire input/output capable
  • Integrated power distribution unit capability

    Warranty & service

  • Two-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot
  • Web/SNMP enabled (includes network card)

 

Eaton 9PX2000RT

Part number(s): 9PX2000RT

Runtime:
100 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $2,424.00

Compare this unit
NEMA 5-20P
Input plug type:
NEMA 5-20P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • Energy-efficient design
  • LCD display
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Hardwire input/output capable
  • Integrated power distribution unit capability

    Warranty & service

  • Two-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot
  • Web/SNMP enabled (includes network card)

 

9SX1500 with 1 EBM

Part number(s): 9SX1500
9SXEBM48T

Runtime:
237 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(6) 5-15R

Output voltages:
100-125 Vac

List price: $2,727.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off

    Warranty & service

  • Two-year standard warranty

    Form factor

  • Tower form factor

    Software & connectivity

  • Serial port
  • USB port
  • Communications card slot

 

9PX700RT with 2 EBMs

Part number(s): 9PX700RT
9PXEBM36RT (2)

Runtime:
248 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
700/630

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $2,784.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • Energy-efficient design
  • LCD display
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Hardwire input/output capable
  • Integrated power distribution unit capability

    Warranty & service

  • Two-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot
  • Web/SNMP enabled (includes network card)

 

Eaton 5PX 1000 Rack/Tower with 2 EBMs

Part number(s): 5PX1000RT
5PXEBM48RT (2)

Runtime:
696 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $2,785.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Line-interactive topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic voltage regulation (AVR)
  • Energy-efficient design
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Site wire fault indicator
  • Integrated power distribution unit capability

    Warranty & service

  • Three-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot

 

9PX1500RT with 1 EBM

Part number(s): 9PX1500RT
9PXEBM48RT

Runtime:
239 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $2,837.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • Energy-efficient design
  • LCD display
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Hardwire input/output capable
  • Integrated power distribution unit capability

    Warranty & service

  • Two-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot
  • Web/SNMP enabled (includes network card)

 

9SX1000 with 2 EBMs

Part number(s): 9SX1000
9SXEBM36T (2)

Runtime:
379 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
5-15R(6) 5-15R

Output voltages:
100-125 Vac

List price: $2,861.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off

    Warranty & service

  • Two-year standard warranty

    Form factor

  • Tower form factor

    Software & connectivity

  • Serial port
  • USB port
  • Communications card slot

 

9PX1000RT with 2 EBMs

Part number(s): 9PX1000RT
9PXEBM36RT (2)

Runtime:
248 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $3,059.00

Compare this unit
NEMA 5-15P
Input plug type:
NEMA 5-15P

    Features

  • Single-phase UPS
  • Online double-conversion topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic bypass
  • Energy-efficient design
  • LCD display
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Hardwire input/output capable
  • Integrated power distribution unit capability

    Warranty & service

  • Two-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot
  • Web/SNMP enabled (includes network card)

 

Eaton 5PX 2200 Rack/Tower with 1 EBM

Part number(s): 5PX2200RT
5PXEBM48RT

Runtime:
207 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1920

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $3,062.00

Compare this unit
NEMA 5-20P
Input plug type:
NEMA 5-20P

    Features

  • Single-phase UPS
  • Line-interactive topology

    Benefits

  • Extended battery module (EBM) compatible
  • ABM technology
  • Hot-swappable batteries
  • Automatic voltage regulation (AVR)
  • Energy-efficient design
  • LCD display
  • Load segments
  • True sine wave output
  • Cold-start capable
  • Remote power off (RPO)
  • Remote on/off
  • Site wire fault indicator
  • Integrated power distribution unit capability

    Warranty & service

  • Three-year standard warranty
  • Service plan upgrades available

    Form factor

  • Two-in-one rack/tower form factor
  • Rail kit (included)
  • Two-post rail kit (available)
  • Tower pedestal (included)

    Software & connectivity

  • Power management software included
  • Serial port
  • USB port
  • Communications card slot