Eaton

 

USA UPS Selector / UPS Battery Replacement







744-A0687
Part Number: 744-A0687

Replacement Battery for 2K to 3K Rack EBM

Required Quantity:
n/a

Price (each):
$330.00

Dimensions (in.):
17.00 (length) x 23.00 (width) x 4.00 (height)

Weight (lb.):
16.00