Eaton

 

UPS Selector / UPS Replacement




You selected the APC - UPS - SRT5KRMXLT

Comparable Eaton product: Eaton 9PXG2




Part number(s): 9PX5KG2

Topology:
Online Double-Conversion

Rating (VA/Watts):
5000/5000

Dimensions (in.):
5.12 (3U) x 17.32 x 26.93

Weight (lb.):
98.33

Product Highlights

  • 3 year warranty
  • Best in class efficiency with up to 97% efficiency (online mode)
  • Certified cybersecurity with included network management card (NETWORK-M3)
  • Maximum power reliability with true online double conversion, hot-swappable batteries and internal bypass
  • Provides up to 50% longer battery life and predictive battery replacement analytics with ABM+® technology
  • Simplify onsite monitoring with Eaton's advanced LCD display