Eaton

 

UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


30 Results

product photo of Eaton 5SC 2200i Rack/Tower UPS

Part number(s): 5SC2200IRT

Runtime:
3 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2200/1980

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 UPS

Part number(s): 5PX1500IRT2UG2

Runtime:
5 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT3U G2 UPS

Part number(s): 5PX2200IRT3UG2

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 UPS

Part number(s): 5PX2200IRT2UG2

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 UPS

Part number(s): 5PX1500IRTNG2

Runtime:
5 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1500W RT2U  UPS

Part number(s): 9PX1500IRT2U

Runtime:
5 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT2U Netpack G2 UPS

Part number(s): 5PX2200IRTNG2

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SC 3000i Rack/Tower UPS

Part number(s): 5SC3000IRT

Runtime:
8 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 1EBM UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2

Runtime:
27 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 2200W RT3U UPS

Part number(s): 9PX2200IRT3U

Runtime:
6 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX2000iR UPS

Part number(s): 9SX2000iR

Runtime:
5 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 2200W RT3U BS Hotswap UPS

Part number(s): 9PX2200IRTBPB

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
BS(3) BS

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT3U Hardwired Hotswap UPS

Part number(s): 9PX2200IRTBPH

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 2200W RT3U IEC Hotswap UPS

Part number(s): 9PX2200IRTBP

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT2U  UPS

Part number(s): 9PX2200IRT2U

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with Network Card UPS

Part number(s): 9PX1500IRTN

Runtime:
5 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 UPS

Part number(s): 5PX3000IRT3UG2

Runtime:
9 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2

Runtime:
27 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 UPS

Part number(s): 5PX3000IRT2UG2

Runtime:
9 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT3U G2 with 1 EBM UPS

Part number(s): 5PX2200IRT3UG2
5PXEBM72RT3UG2

Runtime:
37 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT2U with Network Card UPS

Part number(s): 9PX2200IRTN

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 2 EBMs UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2 (2)

Runtime:
50 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX3000iR UPS

Part number(s): 9SX3000iR

Runtime:
8 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 with 1EBM UPS

Part number(s): 5PX2200IRT2UG2
5PXEBM72RT2UG2

Runtime:
37 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 UPS

Part number(s): 5PX3000IRTNG2

Runtime:
9 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with 1 EBM UPS

Part number(s): 9PX1500IRT2U
9PXEBM48RT2U

Runtime:
25 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U  UPS

Part number(s): 9PX3000IRT3U

Runtime:
10 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX2000iR with 1 EBM UPS

Part number(s): 9SX2000iR
9SXEBM72R

Runtime:
34 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (2)

Runtime:
50 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX2200IRTNG2
5PXEBM72RT2UG2

Runtime:
37 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories