Eaton

 

UPS Selector / Product results



Refine your search
VA Watts
Re-calculate consumption

:

hours : minutes


RackMount Tower
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


30 Results

product photo of Eaton 5PX 1000i RT2U Netpack G2 UPS

Part number(s): 5PX1000IRTNG2

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 UPS

Part number(s): 5PX2200IRT2UG2

Runtime:
11 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 UPS

Part number(s): 5PX1500IRTNG2

Runtime:
9 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1000W RT2U with Network Card UPS

Part number(s): 9PX1000IRTN

Runtime:
6 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2

Runtime:
36 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with Network Card UPS

Part number(s): 9PX1500IRTN

Runtime:
9 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 UPS

Part number(s): 5PX3000IRT3UG2

Runtime:
17 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2

Runtime:
41 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 2200W RT2U with Network Card UPS

Part number(s): 9PX2200IRTN

Runtime:
10 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 with 1EBM UPS

Part number(s): 5PX2200IRT2UG2
5PXEBM72RT2UG2

Runtime:
60 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 1000W RT2U with  Network and 1 EBM UPS

Part number(s): 9PX1000IRTN
9PXEBM48RT2U

Runtime:
36 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2 (2)

Runtime:
71 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 UPS

Part number(s): 5PX3000IRTNG2

Runtime:
17 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (2)

Runtime:
75 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with  Network and 1 EBM UPS

Part number(s): 9PX1500IRTN
9PXEBM48RT2U

Runtime:
40 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 with 1 EBM UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 3 EBMs UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2 (3)

Runtime:
108 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 3000W RT2U with Network Card UPS

Part number(s): 9PX3000IRTN

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 3 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (3)

Runtime:
113 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1000W RT2U with Network and 2 EBMs UPS

Part number(s): 9PX1000IRTN
9PXEBM48RT2U (2)

Runtime:
70 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 with 2 EBMs UPS

Part number(s): 5PX2200IRT2UG2
5PXEBM72RT2UG2 (2)

Runtime:
117 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX3000IRTNG2
5PXEBM72RT2UG2

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT2U with  Network and 1 EBM UPS

Part number(s): 9PX2200IRTN
9PXEBM72RT2U

Runtime:
52 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 4 EBMs UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2 (4)

Runtime:
148 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with Network and 2 EBMs UPS

Part number(s): 9PX1500IRTN
9PXEBM48RT2U (2)

Runtime:
74 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 4 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (4)

Runtime:
153 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 with 2 EBMs UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2 (2)

Runtime:
123 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 1000W RT2U with Network and 3 EBMs UPS

Part number(s): 9PX1000IRTN
9PXEBM48RT2U (3)

Runtime:
107 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT2U with Network and 1 EBM UPS

Part number(s): 9PX3000IRTN
9PXEBM72RT2U

Runtime:
52 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 with 3 EBMs UPS

Part number(s): 5PX2200IRT2UG2
5PXEBM72RT2UG2 (3)

Runtime:
178 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories