Part number(s): 3S750
Runtime:
3 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
750/450
Output receptacles:
(10) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5S1000LCD
Runtime:
9 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
1000/600
Output receptacles:
(10) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5S1500LCD
Runtime:
13 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
1500/900
Output receptacles:
(10) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5S1500G
Runtime:
13 minutes
Site voltages:
230-230 Vac
Power rating (VA/Watts):
1500/900
Output receptacles:
(6) C13
Output voltages:
230-230 Vac
Part number(s): 5SC750
Runtime:
7 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
750/525
Output receptacles:
(6) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5SC1000
Runtime:
10 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/700
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P550R
Runtime:
3 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
550/420
Output receptacles:
(5) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5SC750G
Runtime:
7 minutes
Site voltages:
220-240 Vac
Power rating (VA/Watts):
750/525
Output receptacles:
(6) C13
Output voltages:
220-240 Vac
Part number(s): 5SC1500
Runtime:
16 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1500/1080
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P750RC
Runtime:
7 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
750/600
Output receptacles:
(10) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5P1000
Runtime:
9 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/770
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1500
Runtime:
17 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1440/1100
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5SC1500G
Runtime:
17 minutes
Site voltages:
220-240 Vac
Power rating (VA/Watts):
1500/1050
Output receptacles:
(8) C13
Output voltages:
220-240 Vac
Part number(s): 5P750R
Runtime:
7 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
750/600
Output receptacles:
(5) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1000RC
Runtime:
10 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1000/770
Output receptacles:
(10) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5PX1000RTG2
Runtime:
20 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/1000
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P850GR
Runtime:
8 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
850/600
Output receptacles:
(4) C13
Output voltages:
100-240 Vac
Part number(s): 5P1000R
Runtime:
9 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/770
Output receptacles:
(5) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1500RC
Runtime:
18 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1440/1100
Output receptacles:
(10) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5P1500RT
Runtime:
22 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1440/1440
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1500R-L
Runtime:
14 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1500/1100
Output receptacles:
(6) C13
Output voltages:
100-125 Vac
Part number(s): 5P1550GR-L
Runtime:
15 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1550/1100
Output receptacles:
(6) C13
Output voltages:
200-240 Vac
Part number(s): 9PX1500RT-L
Runtime:
28 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) 5-15R
Output voltages:
100-125 Vac