Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


20 Results




product photo of Eaton 5P 2200 2U Rack/Tower UPS

Part number(s): 5P2200RT

Runtime:
3 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1920

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $1,630.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5P 3000 Tower UPS

Part number(s): 5P3000

Runtime:
8 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $1,725.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5P 3000 2U Rack/Tower UPS

Part number(s): 5P3000RT

Runtime:
8 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $1,953.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower UPS

Part number(s): 5PX2000RTG2

Runtime:
4 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $1,964.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Tripp Lite Series SmartPro 2200 UPS

Part number(s): SMART2200RXLTAA

Runtime:
4 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $2,139.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower UPS

Part number(s): 5PX3000RTG2

Runtime:
6 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $2,351.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Tripp Lite Series SmartPro 3000 UPS

Part number(s): SMART3000RXLTAA

Runtime:
6 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-15R(6) 5-15R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $2,461.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 3000 3U Rack/Tower UPS

Part number(s): 5PX3000RT3UNG2

Runtime:
6 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $2,652.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX2000 UPS

Part number(s): 9SX2000

Runtime:
11 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1960/1760

Output receptacles:
5-15R(6) 5-15R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $2,768.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX2000RT UPS

Part number(s): 9PX2000RT

Runtime:
8 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $2,951.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 1 EBM UPS

Part number(s): 5PX2000RTG2
5PXEBM72RTG2

Runtime:
27 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $3,046.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 1 EBM UPS

Part number(s): 5PX3000RTG2
5PXEBM72RTG2

Runtime:
31 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $3,433.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Tripp Lite Series SmartPro 2200 with 1 EBM UPS

Part number(s): SMART2200RXLTAA
BP72VRXLTAA

Runtime:
28 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $3,664.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 3U Rack/Tower with 1 EBM UPS

Part number(s): 5PX3000RT3UNG2
5PXEBM72RT3UG2

Runtime:
31 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $3,734.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Tripp Lite Series SmartPro 3000 with 1 EBM UPS

Part number(s): SMART3000RXLTAA
BP72VRXLTAA

Runtime:
31 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-15R(6) 5-15R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $3,986.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 2 EBMs UPS

Part number(s): 5PX2000RTG2
5PXEBM72RTG2 (2)

Runtime:
52 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $4,128.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX2000RT with 1 EBM UPS

Part number(s): 9PX2000RT
9PXEBM72RT

Runtime:
35 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $4,147.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9SX2000 with 1 EBM UPS

Part number(s): 9SX2000
9SXEBM96T

Runtime:
45 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1960/1760

Output receptacles:
5-15R(6) 5-15R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $4,168.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 2 EBMs UPS

Part number(s): 5PX3000RTG2
5PXEBM72RTG2 (2)

Runtime:
57 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $4,515.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000 UPS

Part number(s): 9SX3000

Runtime:
11 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(4) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $4,561.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories