Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


10 Results




product photo of Eaton 9PX1500RTN-L with 2 EBMs & NETWORK-M2 UPS

Part number(s): 9PX1500RTN-L
9PXEBM48RT-L (2)

Runtime:
117 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $9,919.00

Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 1 EBM & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L

Runtime:
114 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $11,726.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX2000RTN-L with 2 EBMs & NETWORK-M2 UPS

Part number(s): 9PX2000RTN-L
9PXEBM72RT-L (2)

Runtime:
140 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $12,257.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX1500RTN-L with 3 EBMs & NETWORK-M2 UPS

Part number(s): 9PX1500RTN-L
9PXEBM48RT-L (3)

Runtime:
160 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $12,481.00

Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 2 EBMs & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (2)

Runtime:
179 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $14,976.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX1500RTN-L with 4 EBMs & NETWORK-M2 UPS

Part number(s): 9PX1500RTN-L
9PXEBM48RT-L (4)

Runtime:
203 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $15,043.00

Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9PX2000RTN-L with 3 EBMs & NETWORK-M2 UPS

Part number(s): 9PX2000RTN-L
9PXEBM72RT-L (3)

Runtime:
191 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $15,507.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 3 EBMs & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (3)

Runtime:
244 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $18,226.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX2000RTN-L with 4 EBMs & NETWORK-M2 UPS

Part number(s): 9PX2000RTN-L
9PXEBM72RT-L (4)

Runtime:
242 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $18,757.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 4 EBMs & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (4)

Runtime:
310 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $21,476.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories