Eaton

 

UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


30 Results

product photo of Eaton 5PX 3000i RT3U G2 with 2 EBMs UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2 (2)

Runtime:
38 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 with 2 EBMs UPS

Part number(s): 5PX3000IRT2UG2
5PXEBM72RT2UG2 (2)

Runtime:
38 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX3000IRTNG2
5PXEBM72RT2UG2 (2)

Runtime:
38 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 with 3 EBMs UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2 (3)

Runtime:
56 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 with 3 EBMs UPS

Part number(s): 5PX3000IRT2UG2
5PXEBM72RT2UG2 (3)

Runtime:
56 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 with 3 EBMs UPS

Part number(s): 5PX3000IRTNG2
5PXEBM72RT2UG2 (3)

Runtime:
56 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 with 4 EBMs UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2 (4)

Runtime:
76 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U with 3 EBMs UPS

Part number(s): 9PX3000IRT3U
9PXEBM72RT3U (3)

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9SX5KiRT with 2 EBMs UPS

Part number(s): 9SX5KiRT
9SXEBM180RT (2)

Runtime:
53 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 with 4 EBMs UPS

Part number(s): 5PX3000IRT2UG2
5PXEBM72RT2UG2 (4)

Runtime:
76 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U BS Hotswap with 3 EBMs UPS

Part number(s): 9PX3000IRTBPB
9PXEBM72RT3U (3)

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
BS(3) BS

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U Hardwired Hotswap with 3 EBMs UPS

Part number(s): 9PX3000IRTBPH
9PXEBM72RT3U (3)

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT3U IEC Hotswap with 3 EBMs UPS

Part number(s): 9PX3000IRTBP
9PXEBM72RT3U (3)

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9SX6KiRT with 2 EBMs UPS

Part number(s): 9SX6KiRT
9SXEBM180RT (2)

Runtime:
58 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT2U with 3 EBMs UPS

Part number(s): 9PX3000IRT2U
9PXEBM72RT2U (3)

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 with 4 EBMs UPS

Part number(s): 5PX3000IRTNG2
5PXEBM72RT2UG2 (4)

Runtime:
76 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT2U with Network and 3 EBMs UPS

Part number(s): 9PX3000IRTN
9PXEBM72RT2U (3)

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 5000i HotSwap with 2 EBMs UPS

Part number(s): 9PX5KiBP
9PXEBM180 (2)

Runtime:
53 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
C13(3) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT3U with 4 EBMs UPS

Part number(s): 9PX3000IRT3U
9PXEBM72RT3U (4)

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U BS Hotswap with 4 EBMs UPS

Part number(s): 9PX3000IRTBPB
9PXEBM72RT3U (4)

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
BS(3) BS

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U Hardwired Hotswap with 4 EBMs UPS

Part number(s): 9PX3000IRTBPH
9PXEBM72RT3U (4)

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT3U IEC Hotswap with 4 EBMs UPS

Part number(s): 9PX3000IRTBP
9PXEBM72RT3U (4)

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 5000i RT3U Netpack with 2 EBMs UPS

Part number(s): 9PX5KiRTN
9PXEBM180 (2)

Runtime:
53 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
C13(3) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 6000i HotSwap with 2 EBMs UPS

Part number(s): 9PX6KiBP
9PXEBM180 (2)

Runtime:
58 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9SX5KiRT with 3 EBMs UPS

Part number(s): 9SX5KiRT
9SXEBM180RT (3)

Runtime:
83 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 8000i HotSwap with 1 EBM UPS

Part number(s): 9PX8KiBP
9PXEBM240

Runtime:
36 minutes

Site voltages:
200-250 Vac

Power rating (VA/Watts):
8000/7200

Output receptacles:
C19(4) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-250 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT2U with 4 EBMs UPS

Part number(s): 9PX3000IRT2U
9PXEBM72RT2U (4)

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 6000i RT3U Netpack with 2 EBMs UPS

Part number(s): 9PX6KiRTN
9PXEBM180 (2)

Runtime:
58 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT2U with Network and 4 EBMs UPS

Part number(s): 9PX3000IRTN
9PXEBM72RT2U (4)

Runtime:
66 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9SX6KiRT with 3 EBMs UPS

Part number(s): 9SX6KiRT
9SXEBM180RT (3)

Runtime:
83 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories