Eaton

 

AU/NZ UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference

Stand-by Line-interactive
  Double-conversion online
  No preference
200, 208, 220, 230, 240

 


20 Results

product photo of Eaton 5S 1200AU UPS

Part number(s): 5S1200AU

Runtime:
9 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1200/720

Output receptacles:
C19(6) Aust 10A

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 5E 2200VA 230V UPS

Part number(s): 5E2200UIAU

Runtime:
12 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2200/1200

Output receptacles:
C19(3) Aust 10A

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 5S 1600AU UPS

Part number(s): 5S1600AU

Runtime:
12 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1600/960

Output receptacles:
C19(6) Aust 10A

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 9E1000IAU  UPS

Part number(s): 9E1000IAU

Runtime:
8 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/800

Output receptacles:
C13(4) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 1150AU LCD Tower UPS

Part number(s): 5P1150AU

Runtime:
9 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1150/770

Output receptacles:
C19(2) Aust 10A
C13(3) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 5P 1150AU LCD Tower UPS

Part number(s): 5P1150AUG2

Runtime:
9 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1150/920

Output receptacles:
C19(2) Aust 10A
C13(3) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 5SX 1250 UPS UPS

Part number(s): 5SX1250RAU

Runtime:
10 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1250/1125

Output receptacles:
C13(9) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 1550AU LCD Tower UPS

Part number(s): 5P1550AU

Runtime:
18 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1550/1100

Output receptacles:
C19(2) Aust 10A
C13(3) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 5P 1550AU LCD Tower UPS

Part number(s): 5P1550AUG2

Runtime:
16 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1550/1350

Output receptacles:
C19(2) Aust 10A
C13(3) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: Aust 10A FIXED
Input plug type:
Aust 10A FIXED
View all features and accessories
product photo of Eaton 9E2000IAU UPS

Part number(s): 9E2000IAU

Runtime:
32 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1600

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SX 1750 UPS UPS

Part number(s): 5SX1750RAU

Runtime:
11 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1750/1575

Output receptacles:
C13(9) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9E3000IAU UPS

Part number(s): 9E3000IAU

Runtime:
41 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2400

Output receptacles:
C13(6) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX1500iRT UPS

Part number(s): 5PX1500iRT

Runtime:
14 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX1500IRT2UAUG2 UPS

Part number(s): 5PX1500IRT2UAUG2

Runtime:
20 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9SX1000I-AU  UPS

Part number(s): 9SX1000I-AU

Runtime:
10 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C19(4) Aust 10A

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SX 3000 UPS UPS

Part number(s): 5SX3000RAU

Runtime:
34 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SX 1250 UPS with 1 EBM UPS

Part number(s): 5SX1250RAU
5SXEBM48R2U (1)

Runtime:
65 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1250/1125

Output receptacles:
C13(9) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX2000iRT UPS

Part number(s): 5PX2000iRT

Runtime:
23 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX2000IRT2UAUG2 UPS

Part number(s): 5PX2000IRT2UAUG2

Runtime:
23 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1000W RT2U ANZ UPS

Part number(s): 9PX1000iRT2UANZ

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories