Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


24 Results




product photo of Eaton 5PX G2 2000 Rack/Tower with 1 EBM & NETWORK-M2 UPS

Part number(s): 5PX2000RTNG2
5PXEBM72RTG2

Runtime:
27 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $3,469.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 1 EBM & NETWORK-M2 UPS

Part number(s): 5PX3000RTNG2
5PXEBM72RTG2

Runtime:
31 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $3,856.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 2 EBMs & NETWORK-M2 UPS

Part number(s): 5PX2000RTNG2
5PXEBM72RTG2 (2)

Runtime:
52 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $4,551.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 2 EBMs & NETWORK-M2 UPS

Part number(s): 5PX3000RTNG2
5PXEBM72RTG2 (2)

Runtime:
57 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $4,938.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 3 EBMs & NETWORK-M2 UPS

Part number(s): 5PX2000RTNG2
5PXEBM72RTG2 (3)

Runtime:
80 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $5,633.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 3 EBMs & NETWORK-M2 UPS

Part number(s): 5PX3000RTNG2
5PXEBM72RTG2 (3)

Runtime:
86 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $6,020.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000 with 1 EBM & NETWORK-M2 UPS

Part number(s): 9SX3000
9SXEBM96T
NETWORK-M2

Runtime:
42 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(4) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $6,416.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000HW with 1 EBM & NETWORK-M2 UPS

Part number(s): 9SX3000HW
9SXEBM96T
NETWORK-M2

Runtime:
42 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-125 Vac

List price: $6,416.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 4 EBMs & NETWORK-M2 UPS

Part number(s): 5PX2000RTNG2
5PXEBM72RTG2 (4)

Runtime:
109 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $6,715.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX3000RTN with 1 EBM & NETWORK-M2  UPS

Part number(s): 9PX3000RTN
9PXEBM72RT

Runtime:
34 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $6,733.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 4 EBMs & NETWORK-M2 UPS

Part number(s): 5PX3000RTNG2
5PXEBM72RTG2 (4)

Runtime:
116 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $7,102.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000 with 2 EBMs & NETWORK-M2 UPS

Part number(s): 9SX3000
9SXEBM96T (2)
NETWORK-M2

Runtime:
76 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(4) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $7,816.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000HW with 2 EBMs & NETWORK-M2 UPS

Part number(s): 9SX3000HW
9SXEBM96T (2)
NETWORK-M2

Runtime:
76 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-125 Vac

List price: $7,816.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX3000RTN with 2 EBMs & NETWORK-M2  UPS

Part number(s): 9PX3000RTN
9PXEBM72RT (2)

Runtime:
63 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $7,929.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L

Runtime:
12 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2400

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $8,476.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RTN with 3 EBMs & NETWORK-M2  UPS

Part number(s): 9PX3000RTN
9PXEBM72RT (3)

Runtime:
95 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $9,125.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000 with 3 EBMs & NETWORK-M2 UPS

Part number(s): 9SX3000
9SXEBM96T (3)
NETWORK-M2

Runtime:
117 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(4) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $9,216.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000HW with 3 EBMs & NETWORK-M2 UPS

Part number(s): 9SX3000HW
9SXEBM96T (3)
NETWORK-M2

Runtime:
117 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-125 Vac

List price: $9,216.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX3000RTN with 4 EBMs & NETWORK-M2  UPS

Part number(s): 9PX3000RTN
9PXEBM72RT (4)

Runtime:
128 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $10,321.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000 with 4 EBMs & NETWORK-M2 UPS

Part number(s): 9SX3000
9SXEBM96T (4)
NETWORK-M2

Runtime:
159 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(4) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $10,616.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 1 EBM & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L

Runtime:
34 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $11,726.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 2 EBMs & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (2)

Runtime:
54 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $14,976.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 3 EBMs & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (3)

Runtime:
74 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $18,226.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RTN-L with 4 EBMs & NETWORK-M2 UPS

Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (4)

Runtime:
94 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $21,476.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories