Eaton

 

UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


30 Results

product photo of Eaton 5PX 1000i RT2U G2 with 1EBM UPS

Part number(s): 5PX1000IRT2UG2
5PXEBM48RT2UG2

Runtime:
147 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 1EBM UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2

Runtime:
164 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2

Runtime:
147 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2

Runtime:
164 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1000i with 3 EBMs UPS

Part number(s): 9SX1000i
9SXEBM36T (3)

Runtime:
209 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1000i RT2U G2 with 2 EBMs UPS

Part number(s): 5PX1000IRT2UG2
5PXEBM48RT2UG2 (2)

Runtime:
284 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1500i with 2 EBMs UPS

Part number(s): 9SX1500i
9SXEBM48T (2)

Runtime:
194 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT3U G2 with 1 EBM UPS

Part number(s): 5PX2200IRT3UG2
5PXEBM72RT3UG2

Runtime:
240 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 2 EBMs UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2 (2)

Runtime:
302 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 with 1EBM UPS

Part number(s): 5PX2200IRT2UG2
5PXEBM72RT2UG2

Runtime:
240 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX2000i with 1 EBM UPS

Part number(s): 9SX2000i
9SXEBM96T

Runtime:
232 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2 (2)

Runtime:
284 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1000i with 4 EBMs UPS

Part number(s): 9SX1000i
9SXEBM36T (4)

Runtime:
280 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX2000iR with 1 EBM UPS

Part number(s): 9SX2000iR
9SXEBM72R

Runtime:
174 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (2)

Runtime:
302 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1500iR with 2 EBMs UPS

Part number(s): 9SX1500iR
9SXEBM48R (2)

Runtime:
194 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX2200IRTNG2
5PXEBM72RT2UG2

Runtime:
240 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX1500i with 3 EBMs UPS

Part number(s): 9SX1500i
9SXEBM48T (3)

Runtime:
289 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1000iR with 3 EBMs UPS

Part number(s): 9SX1000iR
9SXEBM36R (3)

Runtime:
209 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1000i RT2U G2 with 3 EBMs UPS

Part number(s): 5PX1000IRT2UG2
5PXEBM48RT2UG2 (3)

Runtime:
431 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 3 EBMs UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2 (3)

Runtime:
452 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1000W RT2U with 2 EBMs UPS

Part number(s): 9PX1000IRT2U
9PXEBM48RT2U (2)

Runtime:
258 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX3000i with 1 EBM UPS

Part number(s): 9SX3000i
9SXEBM96T

Runtime:
164 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 with 1 EBM UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2

Runtime:
254 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 with 3 EBMs UPS

Part number(s): 5PX1000IRTNG2
5PXEBM48RT2UG2 (3)

Runtime:
431 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 with 1EBM UPS

Part number(s): 5PX3000IRT2UG2
5PXEBM72RT2UG2

Runtime:
254 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT3U G2 with 2 EBMs UPS

Part number(s): 5PX2200IRT3UG2
5PXEBM72RT3UG2 (2)

Runtime:
461 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 3 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (3)

Runtime:
452 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1500i with 4 EBMs UPS

Part number(s): 9SX1500i
9SXEBM48T (4)

Runtime:
421 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX2000i with 2 EBMs UPS

Part number(s): 9SX2000i
9SXEBM96T (2)

Runtime:
473 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories