Part number(s): 9SX1000G
9SXEBM36T
NETWORK-M2
Runtime:
41 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1000/900
Output receptacles:
(6) C13
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
Runtime:
32 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9SX2000G
NETWORK-M2
Runtime:
33 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9SX1500G
9SXEBM48T
NETWORK-M2
Runtime:
64 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9SX1000G
9SXEBM36T (2)
NETWORK-M2
Runtime:
77 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1000/900
Output receptacles:
(6) C13
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2
Runtime:
120 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9SX2000G
9SXEBM96T
NETWORK-M2
Runtime:
144 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9SX1500G
9SXEBM48T (2)
NETWORK-M2
Runtime:
119 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9SX1000G
9SXEBM36T (3)
NETWORK-M2
Runtime:
112 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1000/900
Output receptacles:
(6) C13
Output voltages:
200-240 Vac
Part number(s): 9SX3000G
NETWORK-M2
Runtime:
36 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(8) C13
(1) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000GL
NETWORK-M2
Runtime:
36 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
Runtime:
38 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2 (2)
Runtime:
221 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX3K3UN
Runtime:
53 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(2) L6-20R
(2) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9SX1500G
9SXEBM48T (3)
NETWORK-M2
Runtime:
175 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9SX1000G
9SXEBM36T (4)
NETWORK-M2
Runtime:
153 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1000/900
Output receptacles:
(6) C13
Output voltages:
200-240 Vac
Part number(s): 9SX2000G
9SXEBM96T (2)
NETWORK-M2
Runtime:
265 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9PX3K3UG2
Runtime:
53 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(2) L6-20R
(2) L6-30R
Hardwired - see manual
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2 (3)
Runtime:
330 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000G
9SXEBM96T
NETWORK-M2
Runtime:
136 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(8) C13
(1) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000GL
9SXEBM96T
NETWORK-M2
Runtime:
136 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX1500GRT-L
9PXEBM48RT-L
Runtime:
62 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9PX3000GRT-L
Runtime:
30 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
9PXEBM72RT-L
Runtime:
101 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX3000RTN-L
Runtime:
28 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
3000/2400
Output receptacles:
(6) 5-20R
(1) L5-30R
Output voltages:
100-125 Vac
Part number(s): 9PX1500GRT-L
9PXEBM48RT-L (2)
Runtime:
98 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9PX3000GRT-L
9PXEBM72RT-L
Runtime:
77 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (2)
Runtime:
159 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX1500GRT-L
9PXEBM48RT-L (3)
Runtime:
133 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9PX3000GRT-L
9PXEBM72RT-L (2)
Runtime:
121 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac