Part number(s): 5P1550G
NETWORK-M2
                                                Runtime:
                                                25.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1550/1100
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        100-240 Vac
                                            
                                        
                                    Part number(s): 5P1550GR
NETWORK-M2
                                                Runtime:
                                                25.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1550/1100
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        100-240 Vac
                                            
                                        
                                    Part number(s): 9SX1000G
NETWORK-M2
                                                Runtime:
                                                27.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1000/900
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 5P1550GR-L
                                                Runtime:
                                                21.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1550/1100
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1500G
NETWORK-M2
                                                Runtime:
                                                43.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1000G
9SXEBM36T
NETWORK-M2
                                                Runtime:
                                                93.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1000/900
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 5PX3000HRTNG2
                                                Runtime:
                                                68.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/3000
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(2) C19
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX2000G
NETWORK-M2
                                                Runtime:
                                                82.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                2000/1800
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1500G
9SXEBM48T
NETWORK-M2
                                                Runtime:
                                                145.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1000G
9SXEBM36T (2)
NETWORK-M2
                                                Runtime:
                                                168.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1000/900
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2
                                                Runtime:
                                                255.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/3000
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(2) C19
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        Part number(s): 9PX1500GRT-L
                                                Runtime:
                                                52.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX2000G
9SXEBM96T
NETWORK-M2
                                                Runtime:
                                                305.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                2000/1800
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1500G
9SXEBM48T (2)
NETWORK-M2
                                                Runtime:
                                                261.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1000G
9SXEBM36T (3)
NETWORK-M2
                                                Runtime:
                                                258.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1000/900
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX3000G
NETWORK-M2
                                                Runtime:
                                                47.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/2700
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(1) C19
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX3000GL
NETWORK-M2
                                                Runtime:
                                                47.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/2700
                                            
                                                Output receptacles:
                                                        
(2) L6-20R
 
(1) L6-30R
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        Part number(s): 9PX2200GRT-L
                                                Runtime:
                                                54.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                2200/2000
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(2) C19
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2 (2)
                                                Runtime:
                                                470.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/3000
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(2) C19
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9PX3K3UN
                                                Runtime:
                                                53.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/3000
                                            
                                                Output receptacles:
                                                        
(2) L6-20R
 
(2) L6-30R
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1500G
9SXEBM48T (3)
NETWORK-M2
                                                Runtime:
                                                413.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX1000G
9SXEBM36T (4)
NETWORK-M2
                                                Runtime:
                                                349.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1000/900
                                            
                                                Output receptacles:
                                                        
(6) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9SX2000G
9SXEBM96T (2)
NETWORK-M2
                                                Runtime:
                                                583.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                2000/1800
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9PX1500GRT-L
9PXEBM48RT-L
                                                Runtime:
                                                138.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        Part number(s): 9PX3000GRT-L
                                                Runtime:
                                                30.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/3000
                                            
                                                Output receptacles:
                                                        
(2) L6-20R
 
(1) L6-30R
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9PX2200GRT-L
9PXEBM72RT-L
                                                Runtime:
                                                144.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                2200/2000
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(2) C19
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        Part number(s): 9PX3000RTN-L
                                                Runtime:
                                                43.0 minutes
                                            
                                                Site voltages:
                                                        100-125 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/2400
                                            
                                                Output receptacles:
                                                        
(6) 5-20R
 
(1) L5-30R
                                            
                                                Output voltages:
                                                        100-125 Vac
                                            
                                        
                                    Part number(s): 9PX1500GRT-L
9PXEBM48RT-L (2)
                                                Runtime:
                                                218.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                1500/1350
                                            
                                                Output receptacles:
                                                        
(8) C13
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9PX3000GRT-L
9PXEBM72RT-L
                                                Runtime:
                                                77.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                3000/2700
                                            
                                                Output receptacles:
                                                        
(2) L6-20R
 
(1) L6-30R
                                            
                                                Output voltages:
                                                        200-240 Vac
                                            
                                        
                                    Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (2)
                                                Runtime:
                                                227.0 minutes
                                            
                                                Site voltages:
                                                        200-240 Vac
                                            
                                                Power rating (VA/Watts):
                                                2200/2000
                                            
                                                Output receptacles:
                                                        
(8) C13
 
(2) C19
                                            
                                                Output voltages:
                                                        200-240 Vac