Eaton

 

UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


30 Results

product photo of Eaton 5PX 1500i RT2U G2 with 1EBM UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2

Runtime:
32 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 UPS

Part number(s): 5PX3000IRT3UG2

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX1500iR with 1 EBM UPS

Part number(s): 9SX1500iR
9SXEBM48R

Runtime:
31 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2

Runtime:
32 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 UPS

Part number(s): 5PX3000IRT2UG2

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 2200i RT3U G2 with 1 EBM UPS

Part number(s): 5PX2200IRT3UG2
5PXEBM72RT3UG2

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 2 EBMs UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2 (2)

Runtime:
60 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT2U G2 with 1EBM UPS

Part number(s): 5PX2200IRT2UG2
5PXEBM72RT2UG2

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U Netpack G2 UPS

Part number(s): 5PX3000IRTNG2

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with 1 EBM UPS

Part number(s): 9PX1500IRT2U
9PXEBM48RT2U

Runtime:
32 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U  UPS

Part number(s): 9PX3000IRT3U

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX2000iR with 1 EBM UPS

Part number(s): 9SX2000iR
9SXEBM72R

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1500i RT2U Netpack G2 with 2 EBMs UPS

Part number(s): 5PX1500IRTNG2
5PXEBM48RT2UG2 (2)

Runtime:
60 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT2U Netpack G2 with 1 EBM UPS

Part number(s): 5PX2200IRTNG2
5PXEBM72RT2UG2

Runtime:
49 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX1500iR with 2 EBMs UPS

Part number(s): 9SX1500iR
9SXEBM48R (2)

Runtime:
57 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 3000W RT3U BS Hotswap UPS

Part number(s): 9PX3000IRTBPB

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
BS(3) BS

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT3U Hardwired Hotswap UPS

Part number(s): 9PX3000IRTBPH

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 3000W RT3U IEC Hotswap UPS

Part number(s): 9PX3000IRTBP

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT3U with 1 EBM UPS

Part number(s): 9PX2200IRT3U
9PXEBM72RT3U

Runtime:
42 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000W RT2U  UPS

Part number(s): 9PX3000IRT2U

Runtime:
13 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 1500W RT2U with  Network and 1 EBM UPS

Part number(s): 9PX1500IRTN
9PXEBM48RT2U

Runtime:
32 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 with 3 EBMs UPS

Part number(s): 5PX1500IRT2UG2
5PXEBM48RT2UG2 (3)

Runtime:
90 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 3000i RT3U G2 with 1 EBM UPS

Part number(s): 5PX3000IRT3UG2
5PXEBM72RT3UG2

Runtime:
53 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT3U BS Hotswap with 1 EBM UPS

Part number(s): 9PX2200IRTBPB
9PXEBM72RT3U

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
BS(3) BS

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 2200W RT3U Hardwired Hotswap with 1 EBM UPS

Part number(s): 9PX2200IRTBPH
9PXEBM72RT3U

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 2200W RT3U IEC Hotswap with 1 EBM UPS

Part number(s): 9PX2200IRTBP
9PXEBM72RT3U

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9SX5KiRT UPS

Part number(s): 9SX5KiRT

Runtime:
19 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 2200W RT2U with 1 EBM UPS

Part number(s): 9PX2200IRT2U
9PXEBM72RT2U

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 3000i RT2U G2 with 1EBM UPS

Part number(s): 5PX3000IRT2UG2
5PXEBM72RT2UG2

Runtime:
53 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of 9SX3000iR with 1 EBM UPS

Part number(s): 9SX3000iR
9SXEBM72R

Runtime:
44 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories