Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


5 Results




product photo of Eaton 9SX2000 with 4 EBMs UPS

Part number(s): 9SX2000
9SXEBM96T (4)

Runtime:
192 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1960/1760

Output receptacles:
5-15R(6) 5-15R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $8,368.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9SX3000 with 4 EBMs UPS

Part number(s): 9SX3000
9SXEBM96T (4)

Runtime:
204 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(4) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $10,161.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9SX3000HW with 4 EBMs UPS

Part number(s): 9SX3000HW
9SXEBM96T (4)

Runtime:
204 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-125 Vac

List price: $10,161.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX2000RT-L with 4 EBMs UPS

Part number(s): 9PX2000RT-L
9PXEBM72RT-L (4)

Runtime:
109 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $18,188.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX3000RT-L with 4 EBMs UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L(4)

Runtime:
109 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $20,907.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories