Part number(s): 9SX2000G
9SXEBM96T
NETWORK-M2
Runtime:
59 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2 (2)
Runtime:
71 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9SX2000G
9SXEBM96T (2)
NETWORK-M2
Runtime:
109 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2 (3)
Runtime:
106 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000G
9SXEBM96T
NETWORK-M2
Runtime:
58 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(8) C13
(1) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000GL
9SXEBM96T
NETWORK-M2
Runtime:
58 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9SX2000G
9SXEBM96T (3)
NETWORK-M2
Runtime:
163 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 5PX3000HRTNG2
5PXEBM72RTG2 (4)
Runtime:
143 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000G
9SXEBM96T (2)
NETWORK-M2
Runtime:
109 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(8) C13
(1) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000GL
9SXEBM96T (2)
NETWORK-M2
Runtime:
109 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX3K3UN
9PXEBM180RT
Runtime:
71 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(2) L6-20R
(2) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
9PXEBM72RT-L
Runtime:
40 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX3K3UG2
9PXEBM180RTG2
Runtime:
58 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(2) L6-20R
(2) L6-30R
Hardwired - see manual
Output voltages:
200-240 Vac
Part number(s): 9SX2000G
9SXEBM96T (4)
NETWORK-M2
Runtime:
222 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2000/1800
Output receptacles:
(8) C13
Output voltages:
200-240 Vac
Part number(s): 9PX3K3UNTF5
9PXEBM180RT
Runtime:
71 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(18) 5-20R
(1) L5-30R
(2) L6-20R
Output voltages:
120-240 Vac
Part number(s): 9SX3000G
9SXEBM96T (3)
NETWORK-M2
Runtime:
160 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(8) C13
(1) C19
Output voltages:
200-240 Vac
Part number(s): 9SX3000GL
9SXEBM96T (3)
NETWORK-M2
Runtime:
160 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX3K3UNP1
9PXEBM180RT
Runtime:
71 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(6) 5-20R
(1) L6-30R
(1) L14-30R
Output voltages:
120-240 Vac
Part number(s): 9PX5K
9PXEBM180RT
Runtime:
75 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
5000/4500
Output receptacles:
(2) L6-20R
(2) L6-30R
Output voltages:
100-240 Vac
Part number(s): 9PX3K3UNTF5G2
9PXEBM180RTG2
Runtime:
58 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(18) 5-20R
(2) L6-20R
(1) L6-30R
Output voltages:
100-240 Vac
Part number(s): 9PX3K3UN
9PXEBM180RT (2)
Runtime:
127 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/3000
Output receptacles:
(2) L6-20R
(2) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX3000GRT-L
9PXEBM72RT-L
Runtime:
40 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (2)
Runtime:
63 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX3000RTN-L
9PXEBM72RT-L
Runtime:
40 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(6) 5-20R
(1) L5-30R
Output voltages:
100-125 Vac
Part number(s): 9PX3000GRT-L
9PXEBM72RT-L (2)
Runtime:
63 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (3)
Runtime:
86 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX3000RTN-L
9PXEBM72RT-L (2)
Runtime:
63 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(6) 5-20R
(1) L5-30R
Output voltages:
100-125 Vac
Part number(s): 9PX3000GRT-L
9PXEBM72RT-L (3)
Runtime:
86 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac
Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (4)
Runtime:
110 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
2200/2000
Output receptacles:
(8) C13
(2) C19
Output voltages:
200-240 Vac
Part number(s): 9PX3000GRT-L
9PXEBM72RT-L (4)
Runtime:
109 minutes
Site voltages:
200-240 Vac
Power rating (VA/Watts):
3000/2700
Output receptacles:
(2) L6-20R
(1) L6-30R
Output voltages:
200-240 Vac