Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


20 Results




product photo of Eaton 9PX 6000 Rack/Tower with 1 EBM UPS

Part number(s): 9PX6K
9PXEBM180RT

Runtime:
24 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R

Output voltages:
100-240 Vac

List price: $10,241.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 1 EBM UPS

Part number(s): 9PX6KTF5
9PXEBM180RT

Runtime:
24 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
5-20R(18) 5-20R
L6-20R(2) L6-20R
L6-30R(1) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $11,505.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 1 EBM UPS

Part number(s): 9PX6KP1
9PXEBM180RT

Runtime:
24 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
5-20R(6) 5-20R
L6-30R(1) L6-30R
L14-30R(1) L14-30R

Output voltages:
100-240 Vac

List price: $11,810.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 1 EBM UPS

Part number(s): 9PX6KP2
9PXEBM180RT

Runtime:
24 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $11,810.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5K
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R

Output voltages:
100-240 Vac

List price: $11,810.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6K
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R

Output voltages:
100-240 Vac

List price: $12,402.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX G2 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KG2
9PXEBM180RTG2 (2)

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/5000

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $12,978.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KTF5
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
5-20R(18) 5-20R
L6-20R(2) L6-20R
L6-30R(1) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $13,077.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KP1
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $13,382.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KP2
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $13,382.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX G2 6000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6KG2
9PXEBM180RTG2 (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $13,612.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6KTF5
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
5-20R(18) 5-20R
L6-20R(2) L6-20R
L6-30R(1) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $13,666.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6KP1
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
5-20R(6) 5-20R
L6-30R(1) L6-30R
L14-30R(1) L14-30R

Output voltages:
100-240 Vac

List price: $13,971.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6KP2
9PXEBM180RT (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $13,971.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX 5000 Rack/Tower with 3 EBMs UPS

Part number(s): 9PX5K
9PXEBM180RT (3)

Runtime:
68 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/4500

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R

Output voltages:
100-240 Vac

List price: $13,971.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX G2 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KTF5G2
9PXEBM180RTG2 (2)

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/5000

Output receptacles:
5-20R(18) 5-20R
L6-20R(2) L6-20R
L6-30R(1) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $14,293.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Rack/Tower with 3 EBMs UPS

Part number(s): 9PX6K
9PXEBM180RT (3)

Runtime:
62 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R

Output voltages:
100-240 Vac

List price: $14,563.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX G2 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KP1G2
9PXEBM180RTG2 (2)

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/5000

Output receptacles:
5-20R(6) 5-20R
L6-30R(1) L6-30R
L14-30R(1) L14-30R

Output voltages:
100-240 Vac

List price: $14,695.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX G2 5000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX5KP2G2
9PXEBM180RTG2 (2)

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
5000/5000

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
100-240 Vac

List price: $14,695.00

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX G2 6000 Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6KTF5G2
9PXEBM180RTG2 (2)

Runtime:
45 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
5-20R(18) 5-20R
L6-20R(2) L6-20R
L6-30R(1) L6-30R

Output voltages:
100-240 Vac

List price: $14,924.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories