Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


9 Results




product photo of Eaton 9PX2200GRT-L with 2 EBMs UPS

Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (2)

Runtime:
51 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

List price: $11,688.00

Compare this unit
Image of UPS Input Plug: NEMA L6-20P
Input plug type:
NEMA L6-20P
View all features and accessories
product photo of Eaton 9PX2200GRT-L with 3 EBMs UPS

Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (3)

Runtime:
70 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

List price: $14,938.00

Compare this unit
Image of UPS Input Plug: NEMA L6-20P
Input plug type:
NEMA L6-20P
View all features and accessories
product photo of Eaton 9PX3000GRT-L with 3 EBMs UPS

Part number(s): 9PX3000GRT-L
9PXEBM72RT-L (3)

Runtime:
64 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
L6-20R(2) L6-20R
L6-30R(1) L6-30R

Output voltages:
200-240 Vac

List price: $17,657.00

Compare this unit
Image of UPS Input Plug: NEMA L6-20P
Input plug type:
NEMA L6-20P
View all features and accessories
product photo of Eaton 9PX2200GRT-L with 4 EBMs UPS

Part number(s): 9PX2200GRT-L
9PXEBM72RT-L (4)

Runtime:
88 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

List price: $18,188.00

Compare this unit
Image of UPS Input Plug: NEMA L6-20P
Input plug type:
NEMA L6-20P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 1 EBM UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L

Runtime:
59 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $20,300.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX3000GRT-L with 4 EBMs UPS

Part number(s): 9PX3000GRT-L
9PXEBM72RT-L (4)

Runtime:
82 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
L6-20R(2) L6-20R
L6-30R(1) L6-30R

Output voltages:
200-240 Vac

List price: $20,907.00

Compare this unit
Image of UPS Input Plug: NEMA L6-20P
Input plug type:
NEMA L6-20P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L (2)

Runtime:
99 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $26,900.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 3 EBMs UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L (3)

Runtime:
139 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $33,500.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 4 EBMs UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L (4)

Runtime:
178 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $40,100.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories