Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


29 Results




product photo of Eaton 5PX G2 1000 Rack/Tower with 2 EBMs UPS

Part number(s): 5PX1000RTG2
5PXEBM48RTG2 (2)

Runtime:
141 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $2,378.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 5PX G2 1500 Rack/Tower with 2 EBMs UPS

Part number(s): 5PX1500RTG2
5PXEBM48RTG2 (2)

Runtime:
152 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $2,663.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 1 EBM UPS

Part number(s): 5PX2000RTG2
5PXEBM72RTG2

Runtime:
116 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $3,046.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 1000 Rack/Tower with 3 EBMs UPS

Part number(s): 5PX1000RTG2
5PXEBM48RTG2 (3)

Runtime:
215 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $3,138.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 5PX G2 1500 Rack/Tower with 3 EBMs UPS

Part number(s): 5PX1500RTG2
5PXEBM48RTG2 (3)

Runtime:
228 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $3,423.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 1 EBM UPS

Part number(s): 5PX3000RTG2
5PXEBM72RTG2

Runtime:
123 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $3,433.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Tripp Lite Series SmartPro 1500 with 2 EBM UPS

Part number(s): SMART1500RXLTAA
BP48VRXLTAA (2)

Runtime:
152 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1440/1440

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $3,593.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Tripp Lite Series SmartPro 2200 with 1 EBM UPS

Part number(s): SMART2200RXLTAA
BP72VRXLTAA

Runtime:
124 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $3,664.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 3000 3U Rack/Tower with 1 EBM UPS

Part number(s): 5PX3000RT3UNG2
5PXEBM72RT3UG2

Runtime:
123 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $3,734.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 1000 Rack/Tower with 4 EBMs UPS

Part number(s): 5PX1000RTG2
5PXEBM48RTG2 (4)

Runtime:
294 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $3,898.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Tripp Lite Series SmartPro 3000 with 1 EBM UPS

Part number(s): SMART3000RXLTAA
BP72VRXLTAA

Runtime:
123 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-15R(6) 5-15R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $3,986.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 5PX G2 2000 Rack/Tower with 2 EBMs UPS

Part number(s): 5PX2000RTG2
5PXEBM72RTG2 (2)

Runtime:
223 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1950/1950

Output receptacles:
5-20R(8) 5-20R

Output voltages:
100-120 Vac

List price: $4,128.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX2000RT with 1 EBM UPS

Part number(s): 9PX2000RT
9PXEBM72RT

Runtime:
121 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $4,147.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9SX2000 with 1 EBM UPS

Part number(s): 9SX2000
9SXEBM96T

Runtime:
148 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1960/1760

Output receptacles:
5-15R(6) 5-15R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $4,168.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 5PX G2 1500 Rack/Tower with 4 EBMs UPS

Part number(s): 5PX1500RTG2
5PXEBM48RTG2 (4)

Runtime:
308 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-120 Vac

List price: $4,183.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9SX1500 with 2 EBMs UPS

Part number(s): 9SX1500
9SXEBM48T (2)

Runtime:
146 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(6) 5-15R

Output voltages:
100-125 Vac

List price: $4,333.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9SX1000 with 3 EBMs UPS

Part number(s): 9SX1000
9SXEBM36T (3)

Runtime:
152 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
5-15R(6) 5-15R

Output voltages:
100-125 Vac

List price: $4,480.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 5PX G2 3000 2U Rack/Tower with 2 EBMs UPS

Part number(s): 5PX3000RTG2
5PXEBM72RTG2 (2)

Runtime:
228 minutes

Site voltages:
100-120 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-120 Vac

List price: $4,515.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX700RT with 3 EBMs UPS

Part number(s): 9PX700RT
9PXEBM36RT (3)

Runtime:
117 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
700/630

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $4,578.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Tripp Lite Series SmartPro 1500 with 3 EBM UPS

Part number(s): SMART1500RXLTAA
BP48VRXLTAA (3)

Runtime:
228 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1440/1440

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $4,649.00

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9PX2000RT-L with 1 EBM UPS

Part number(s): 9PX2000RT-L
9PXEBM72RT-L

Runtime:
89 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $8,438.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX1500RT-L with 2 EBMs UPS

Part number(s): 9PX1500RT-L
9PXEBM48RT-L (2)

Runtime:
95 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $9,350.00

Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9PX1500GRT-L with 2 EBMs UPS

Part number(s): 9PX1500GRT-L
9PXEBM48RT-L (2)

Runtime:
98 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

List price: $9,350.00

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX3000RT-L with 1 EBM UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L

Runtime:
79 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $11,157.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX2000RT-L with 2 EBMs UPS

Part number(s): 9PX2000RT-L
9PXEBM72RT-L (2)

Runtime:
140 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
5-20R(6) 5-20R
L5-20R(1) L5-20R

Output voltages:
100-125 Vac

List price: $11,688.00

Compare this unit
Image of UPS Input Plug: NEMA 5-20P
Input plug type:
NEMA 5-20P
View all features and accessories
product photo of Eaton 9PX1500RT-L with 3 EBMs UPS

Part number(s): 9PX1500RT-L
9PXEBM48RT-L (3)

Runtime:
130 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $11,912.00

Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories
product photo of Eaton 9PX1500GRT-L with 3 EBMs UPS

Part number(s): 9PX1500GRT-L
9PXEBM48RT-L (3)

Runtime:
133 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

List price: $11,912.00

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX3000RT-L with 2 EBMs UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L (2)

Runtime:
124 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $14,407.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX1500RT-L with 4 EBMs UPS

Part number(s): 9PX1500RT-L
9PXEBM48RT-L (4)

Runtime:
165 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
5-15R(8) 5-15R

Output voltages:
100-125 Vac

List price: $14,474.00

Compare this unit
Image of UPS Input Plug: NEMA 5-15P
Input plug type:
NEMA 5-15P
View all features and accessories