Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


4 Results




product photo of Eaton 9PX3000RT-L with 1 EBM UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L

Runtime:
30.0 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $11,157.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RT-L with 2 EBMs UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L (2)

Runtime:
47.0 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $14,407.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RT-L with 3 EBMs UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L (3)

Runtime:
65.0 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $17,657.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories
product photo of Eaton 9PX3000RT-L with 4 EBMs UPS

Part number(s): 9PX3000RT-L
9PXEBM72RT-L(4)

Runtime:
82.0 minutes

Site voltages:
100-125 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
5-20R(6) 5-20R
L5-30R(1) L5-30R

Output voltages:
100-125 Vac

List price: $20,907.00

Compare this unit
Image of UPS Input Plug: NEMA L5-30P
Input plug type:
NEMA L5-30P
View all features and accessories