Part number(s): 3S750
Runtime:
53 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
750/450
Output receptacles:
(10) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5S550
Runtime:
56 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
550/330
Output receptacles:
(8) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5S700LCD
Runtime:
67 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
700/420
Output receptacles:
(8) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5SC500
Runtime:
64 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
500/350
Output receptacles:
(4) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5S1500LCD
Runtime:
71 minutes
Site voltages:
120-120 Vac
Power rating (VA/Watts):
1500/900
Output receptacles:
(10) 5-15R
Output voltages:
120-120 Vac
Part number(s): 5SC750
Runtime:
89 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
750/525
Output receptacles:
(6) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5SC1000
Runtime:
111 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/700
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5SC1500
Runtime:
136 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1500/1080
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1000
Runtime:
62 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/770
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P750RC
Runtime:
68 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
750/600
Output receptacles:
(10) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5P1500
Runtime:
84 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1440/1100
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P750R
Runtime:
70 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
750/600
Output receptacles:
(5) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1000RC
Runtime:
61 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1000/770
Output receptacles:
(10) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5PX1000RTG2
Runtime:
226 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/1000
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1000R
Runtime:
62 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1000/770
Output receptacles:
(5) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1500RC
Runtime:
83 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1440/1100
Output receptacles:
(10) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5P1500RT
Runtime:
68 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1440/1440
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5PX1500RTG2
Runtime:
215 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1500/1500
Output receptacles:
(8) 5-15R
Output voltages:
100-120 Vac
Part number(s): 5P1500R
Runtime:
84 minutes
Site voltages:
100-120 Vac
Power rating (VA/Watts):
1440/1100
Output receptacles:
(5) 5-15R
Output voltages:
100-120 Vac
Part number(s): 9SX700
Runtime:
66 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
700/630
Output receptacles:
(6) 5-15R
Output voltages:
100-125 Vac
Part number(s): 5P1500R-L
Runtime:
70 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1500/1100
Output receptacles:
(6) C13
Output voltages:
100-125 Vac
Part number(s): 9PX1500RT-L
Runtime:
54 minutes
Site voltages:
100-125 Vac
Power rating (VA/Watts):
1500/1350
Output receptacles:
(8) 5-15R
Output voltages:
100-125 Vac