Eaton

 

USA UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


5 Results




product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower UPS

Part number(s): 9PX6K-L

Runtime:
136 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $13,700.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 1 EBM UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L

Runtime:
466 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $20,300.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 2 EBMs UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L (2)

Runtime:
777 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $26,900.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 3 EBMs UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L (3)

Runtime:
1087 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $33,500.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories
product photo of Eaton 9PX 6000 Lithium-ion Rack/Tower with 4 EBMs UPS

Part number(s): 9PX6K-L
9PXEBM192RT-L (4)

Runtime:
1398 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
L6-20R(2) L6-20R
L6-30R(2) L6-30R
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

List price: $40,100.00

Compare this unit
Image of UPS Input Plug: NEMA L6-30P
Input plug type:
NEMA L6-30P
View all features and accessories