Eaton

 

AU/NZ UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference

Stand-by Line-interactive
  Double-conversion online
  No preference
200, 208, 220, 230, 240

 


24 Results

product photo of Eaton 5SX 3000 UPS with 1 EBM UPS

Part number(s): 5SX3000RAU
5SXEBM72R2U (1)

Runtime:
21 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SX 3000 UPS with 2 EBMs UPS

Part number(s): 5SX3000RAU
5SXEBM72R2U (2)

Runtime:
42 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT2U with 1 EBM UPS

Part number(s): 5PX3000iRT2UAU
5PXEBM72RT2U

Runtime:
21 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT3U with 1 EBM UPS

Part number(s): 5PX3000iRT3UAU
5PXEBM72RT3U

Runtime:
21 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000IRT2UAUG2U with 1 EBM UPS

Part number(s): 5PX3000IRT2UAUG2
5PXEBM72RT2UG2

Runtime:
20 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000IRT3UAUG2 with 1 EBM UPS

Part number(s): 5PX3000IRT3UAUG2AU
5PXEBM72RT3UG2

Runtime:
20 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SX 3000 UPS with 3 EBMs UPS

Part number(s): 5SX3000RAU
5SXEBM72R2U (3)

Runtime:
63 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT2U with 2 EBMs UPS

Part number(s): 5PX3000iRT2UAU
5PXEBM72RT2U (2)

Runtime:
40 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT3U with 2 EBMs UPS

Part number(s): 5PX3000iRT3UAU
5PXEBM72RT3U (2)

Runtime:
40 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000IRT2UAUG2U with 2 EBMs UPS

Part number(s): 5PX3000IRT2UAUG2
5PXEBM72RT2UG2 (2)

Runtime:
38 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000IRT3UAUG2 with 2 EBMs UPS

Part number(s): 5PX3000IRT3UAUG2AU
5PXEBM72RT3UG2 (2)

Runtime:
38 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SX 3000 UPS with 4 EBMs UPS

Part number(s): 5SX3000RAU
5SXEBM72R2U (4)

Runtime:
84 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX 3000i RT 3U ANZ with 1 EBM UPS

Part number(s): 9PX3000iRT3UANZ
9PXEBM72VRT3U

Runtime:
17 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX3000IRT2U ANZ with 1 EBM UPS

Part number(s): 9PX3000iRT2UANZ
9PXEBM72RT2U

Runtime:
17 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT2U with 3 EBMs UPS

Part number(s): 5PX3000iRT2UAU
5PXEBM72RT2U (3)

Runtime:
60 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT3U with 3 EBMs UPS

Part number(s): 5PX3000iRT3UAU
5PXEBM72RT3U (3)

Runtime:
60 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000IRT2UAUG2U with 3 EBMs UPS

Part number(s): 5PX3000IRT2UAUG2
5PXEBM72RT2UG2 (3)

Runtime:
56 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000IRT3UAUG2 with 3 EBMs UPS

Part number(s): 5PX3000IRT3UAUG2AU
5PXEBM72RT3UG2 (3)

Runtime:
56 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT2U with 4 EBMs UPS

Part number(s): 5PX3000iRT2UAU
5PXEBM72RT2U (4)

Runtime:
79 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT3U with 4 EBMs UPS

Part number(s): 5PX3000iRT3UAU
5PXEBM72RT3U (4)

Runtime:
79 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 3000VA  with 1 EBM UPS

Part number(s): 9PX3000IRTANZ-L
9PXEBM72RT1U-L(1)

Runtime:
22 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 3000VA  with 2 EBM UPS

Part number(s): 9PX3000IRTANZ-L
9PXEBM72RT1U-L(2)

Runtime:
38 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 3000VA  with 3 EBM UPS

Part number(s): 9PX3000IRTANZ-L
9PXEBM72RT1U-L(3)

Runtime:
53 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 3000VA  with 4 EBM UPS

Part number(s): 9PX3000IRTANZ-L
9PXEBM72RT1U-L(4)

Runtime:
67 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories