Eaton

 

UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference
120, 100, 110
200, 208, 220, 230, 240
Yes No

 


30 Results

product photo of Eaton Ellipse ECO 800 IEC USB UPS

Part number(s): EL800USBIEC

Runtime:
24.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
800/500

Output receptacles:
C13(4) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton Ellipse ECO 1200 IEC USB UPS

Part number(s): EL1200USBIEC

Runtime:
40.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1200/750

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5S 1000i UPS

Part number(s): 5S1000i

Runtime:
46.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1000/600

Output receptacles:
C13(8) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton Ellipse PRO 850 IEC UPS UPS

Part number(s): ELP850IEC

Runtime:
31.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
850/510

Output receptacles:
C13(4) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SC 750i UPS

Part number(s): 5SC750i

Runtime:
38.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
750/525

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton Ellipse PRO 1200 IEC UPS UPS

Part number(s): ELP1200IEC

Runtime:
30.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1200/750

Output receptacles:
C13(8) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton Ellipse ECO 1600 IEC USB UPS

Part number(s): EL1600USBIEC

Runtime:
60.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1600/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5S 1500i UPS

Part number(s): 5S1500i

Runtime:
43.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1500/900

Output receptacles:
C13(8) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 850i VA Tower UPS UPS

Part number(s): 5P850i

Runtime:
33.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
850/600

Output receptacles:
C13(6) C13

Output voltages:
100-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton Ellipse PRO 1600 IEC UPS UPS

Part number(s): ELP1600IEC

Runtime:
68.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1600/1000

Output receptacles:
C13(8) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SC 1000i UPS

Part number(s): 5SC1000i

Runtime:
37.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/700

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 1150i VA Tower UPS UPS

Part number(s): 5P1150i

Runtime:
33.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1150/770

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 850i VA 1 U Rack UPS UPS

Part number(s): 5P850iR

Runtime:
33.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
850/600

Output receptacles:
C13(4) C13

Output voltages:
100-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SC 1500i UPS

Part number(s): 5SC1500i

Runtime:
90.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1050

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX700i UPS

Part number(s): 9SX700i

Runtime:
39.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
700/630

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SC 1000i Rack UPS

Part number(s): 5SC1000IR

Runtime:
32.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1000/700

Output receptacles:
C13(8) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 1550i VA Tower UPS UPS

Part number(s): 5P1550i

Runtime:
84.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1550/1100

Output receptacles:
C13(8) C13

Output voltages:
100-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 1150i VA 1 U Rack UPS UPS

Part number(s): 5P1150iR

Runtime:
33.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1150/770

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1000i UPS

Part number(s): 9SX1000i

Runtime:
38.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SC 1500i Rack UPS

Part number(s): 5SC1500IR

Runtime:
83.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1500/1050

Output receptacles:
C13(8) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 1000i RT2U G2 UPS

Part number(s): 5PX1000IRT2UG2

Runtime:
96.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1000iR UPS

Part number(s): 9SX1000iR

Runtime:
38.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5P 1550i VA 1 U Rack UPS UPS

Part number(s): 5P1550iR

Runtime:
84.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1550/1100

Output receptacles:
C13(6) C13

Output voltages:
100-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SC 2200i Rack/Tower UPS

Part number(s): 5SC2200IRT

Runtime:
72.0 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2200/1980

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1500i RT2U G2 UPS

Part number(s): 5PX1500IRT2UG2

Runtime:
137.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1500i UPS

Part number(s): 9SX1500i

Runtime:
88.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1350

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1000W RT2U  UPS

Part number(s): 9PX1000IRT2U

Runtime:
82.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX 1000i RT2U Netpack G2 UPS

Part number(s): 5PX1000IRTNG2

Runtime:
96.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/1000

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of 9SX1000i with 1 EBM UPS

Part number(s): 9SX1000i
9SXEBM36T

Runtime:
144.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1000/900

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX 2200i RT3U G2 UPS

Part number(s): 5PX2200IRT3UG2

Runtime:
146.0 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories