Eaton

 

AU/NZ UPS Selector / Product results



Refine your search
VA Watts

:

hours : minutes


RackMount Tower
  No preference

Lead-acid Lithium-ion
  No preference

Stand-by Line-interactive
  Double-conversion online
  No preference
200, 208, 220, 230, 240

 


28 Results

product photo of Eaton 5SX 1750 UPS with 1 EBM UPS

Part number(s): 5SX1750RAU
5SXEBM48R2U (1)

Runtime:
18 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1750/1575

Output receptacles:
C13(9) C13

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9E2000IAU with 1 EBM UPS

Part number(s): 9E2000IAU
9EEBM72

Runtime:
39 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1600

Output receptacles:
C13(6) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9E3000IAU  with 1 EBM UPS

Part number(s): 9E3000IAU
9EEBM72

Runtime:
38 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2400

Output receptacles:
C13(6) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX1500IRT2UAUG2 with 1 EBM UPS

Part number(s): 5PX1500iRT
5PXEBM48RT2UG2

Runtime:
27 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5SX 3000 UPS with 1 EBM UPS

Part number(s): 5SX3000RAU
5SXEBM72R2U (1)

Runtime:
38 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SX 1750 UPS with 2 EBMs UPS

Part number(s): 5SX1750RAU
5SXEBM48R2U (2)

Runtime:
34 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1750/1575

Output receptacles:
C13(9) C13

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX2000iRT with 1 EBM UPS

Part number(s): 5PX2000iRT
5PXEBM48RT

Runtime:
22 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX2000IRT2UAUG2 with 1 EBM UPS

Part number(s): 5PX2000IRT2UAUG2
5PXEBM48RT2UG2

Runtime:
22 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX 1500W RT2U ANZ with 1 EBM UPS

Part number(s): 9PX1500iRT2UANZ
9PXEBM48RT2U

Runtime:
25 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX2200iRT with 1 EBM UPS

Part number(s): 5PX2200iRT2UAU
5PXEBM48RT

Runtime:
21 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/1980

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5SX 1750 UPS with 3 EBMs UPS

Part number(s): 5SX1750RAU
5SXEBM48R2U (3)

Runtime:
49 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
1750/1575

Output receptacles:
C13(9) C13

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX1500IRT2UAUG2 with 2 EBMs UPS

Part number(s): 5PX1500IRT2UAUG2
5PXEBM48RT2UG2 (2)

Runtime:
50 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX2200IRT2UAUG2 with 1 EBM UPS

Part number(s): 5PX2200IRT2UAUG2
5PXEBM48RT2UG2

Runtime:
37 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2200/2200

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9E6000IAU  UPS

Part number(s): 9E6000IAU

Runtime:
28 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
6000/4800

Output receptacles:
Hardwired - example layout only Hardwired - see manual

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 5SX 3000 UPS with 2 EBMs UPS

Part number(s): 5SX3000RAU
5SXEBM72R2U (2)

Runtime:
76 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
220-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 2000VA UPS

Part number(s): 9PX2000IRTAU-L

Runtime:
17 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C19(2) Aust 10A
C13(6) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 5PX3000iRT2U with 1 EBM UPS

Part number(s): 5PX3000iRT2UAU
5PXEBM72RT2U

Runtime:
37 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX3000iRT3U with 1 EBM UPS

Part number(s): 5PX3000iRT3UAU
5PXEBM72RT3U

Runtime:
37 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
3000/2700

Output receptacles:
C13(8) C13
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 5PX2000iRT with 2 EBMs UPS

Part number(s): 5PX2000iRT
5PXEBM48RT (2)

Runtime:
41 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9SX2000I-AU  with 1 EBM UPS

Part number(s): 9SX2000I-AU
9SXEBM96T

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C19(5) Aust 10A
C19(1) C19

Output voltages:
200-240 Vac

Compare this unit to
     a Lithium-ion alternative
Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX Li-ion 1500VA  with 1 EBM UPS

Part number(s): 9PX1500IRTANZ-L
9PXEBM48RT1U-L(1)

Runtime:
27 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX Li-ion 2000VA  with 1 EBM UPS

Part number(s): 9PX2000IRTAU-L
9PXEBM72RT1U-L(1)

Runtime:
45 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C19(2) Aust 10A
C13(6) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX Li-ion 3000VA  with 1 EBM UPS

Part number(s): 9PX3000IRTANZ-L
9PXEBM72RT1U-L(1)

Runtime:
45 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 1500VA  with 2 EBM UPS

Part number(s): 9PX1500IRTANZ-L
9PXEBM48RT1U-L(2)

Runtime:
42 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
1500/1500

Output receptacles:
C13(8) C13

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX Li-ion 6000VA UPS

Part number(s): 9PX6KIRTN-L

Runtime:
25 minutes

Site voltages:
200-240 Vac

Power rating (VA/Watts):
6000/5400

Output receptacles:
C13(8) C13
C19(2) C19
Hardwired - example layout only Hardwired - see manual

Output voltages:
200-240 Vac

Compare this unit
Image of UPS Input Plug: Hardwired
Input plug type:
Hardwired
View all features and accessories
product photo of Eaton 9PX Li-ion 2000VA  with 2 EBM UPS

Part number(s): 9PX2000IRTAU-L
9PXEBM72RT1U-L(2)

Runtime:
71 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C19(2) Aust 10A
C13(6) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories
product photo of Eaton 9PX Li-ion 3000VA  with 2 EBM UPS

Part number(s): 9PX3000IRTANZ-L
9PXEBM72RT1U-L(2)

Runtime:
71 minutes

Site voltages:
208-240 Vac

Power rating (VA/Watts):
3000/3000

Output receptacles:
C13(8) C13
C19(2) C19

Output voltages:
208-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C20
Input plug type:
IEC-320-C20
View all features and accessories
product photo of Eaton 9PX Li-ion 2000VA  with 3 EBM UPS

Part number(s): 9PX2000IRTAU-L
9PXEBM72RT1U-L(3)

Runtime:
97 minutes

Site voltages:
220-240 Vac

Power rating (VA/Watts):
2000/1800

Output receptacles:
C19(2) Aust 10A
C13(6) C13

Output voltages:
220-240 Vac

Compare this unit
Image of UPS Input Plug: IEC-320-C14
Input plug type:
IEC-320-C14
View all features and accessories